CASCADE - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

CASCADE

Water/Cleaning & Wash-down

Applications

Water discharge under pressure on industrial or urban sites and all water discharge applications in building and public works.

Advantages

Extremely resistant to ageing and atmospheric conditions. Highly flexible and easy-to-hold due to the fluted cover.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

EPDM, green, fluted

Temperature range

-30°C to +70°C.

Standard/Approval

In compliance with ISO 1403 type 2 (except branding).

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

12,7

±0.6

4.0

20,7

±0.7

10.0

30

70

0.28

20

0061511

¤

12,7

±0.6

4.0

20,7

±0.7

10.0

30

70

0.28

40

0061510

15,8

±0.7

4.1

24

±0.8

10.0

30

80

0.34

20

0061521

15,8

±0.7

4.1

24

±0.8

10.0

30

80

0.34

40

0061520

15,8

±0.7

4.1

24

±0.8

10.0

30

80

0.34

80

0061522

19,4

±0.7

4.5

28,4

±0.8

10.0

30

120

0.45

20

0061541

19,4

±0.7

4.5

28,4

±0.8

10.0

30

120

0.45

40

0061540

19,4

±0.7

4.5

28,4

±0.8

10.0

30

120

0.45

80

0061542

25,4

±1.0

4.8

35

±1.1

10.0

30

150

0.6

20

0061551

25,4

±1.0

4.8

35

±1.1

10.0

30

150

0.6

40

0061550

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Cleaning Guideline

Guideline  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products