TRELLVAST - Steam hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAST

Steam

Applications

For heavy duty industrial steam cleaning and circulation of saturated or superheated steam at temperatures up to +164°C/WP 6bar.

Advantages

Resistant to abrasion and atmospheric conditions. Flexible textile reinforced steam hose.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

EPDM for ID≤25mm, SBR for ID>25mm, black, smooth

Reinforcement

synthetic textile

Cover

ID≤25mm: EPDM, black, smooth. ID>25mm: SBR, black, fabric impression, black

Temperature range

Water: -40°C to +120°C, WP=20bar. Saturated steam or superheated steam: +164°C/6bar

Electrical properties

conductive tube and cover, R<10^6Ω/lg.

Standard/Approval

ISO 6134:2017 type 1 class A until ID=25mm included.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

±0.5

7.0

33

±1.0

6.0

60

190

0.77

40

5015539

25

±0.5

7.5

40

±1.0

6.0

60

250

1.06

20

5015540

25

±0.5

7.5

40

±1.0

6.0

60

250

1.06

40

5015541

32

-0/+1

8.25

48,5

±1.0

6.0

60

250

1.25

40

0202366

40

-0/+1

8.75

57,5

±1.0

6.0

60

320

1.54

40

0202378

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products