SUPERVAST - Steam hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SUPERVAST

Steam

Applications

For heavy duty industrial cleaning and circulation of saturated and superheated steam in heating systems in applications where the hose is exposed to oil. Used in the petrochemical, building, shipyard and chemical industry.

Advantages

Oil resistant cover. Multipurpose hose. Highly flexible. Very high temperature resistance. Chemical resistant. Durable and safe performance. Fulfills international standards.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

EPDM, black, smooth

Reinforcement

steel, braided

Cover

CSM, red, fabric impression

Temperature range

Water: -40°C to +120°C, WP=60bar. Saturated steam: +210°C/18bar. Superheated steam: +230°C/18bar

Electrical properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

ISO ISO 6134:2017 type 2 class B.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (steam) (bar) Bursting pressure (bar) Working pressure (water) (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

±0.5

7.0

33

±1.0

18

180

60

190

0.77

20

5015531

19

±0.5

7.0

33

±1.0

18

180

60

190

0.77

30

5015570

25

±0.5

7.5

40

±1.0

18

180

60

250

1.06

20

5015534

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products