Applications
For heavy duty industrial cleaning and circulation of saturated and superheated steam in heating systems.
Used in the petrochemical, building, shipyard and chemical industry.
Advantages
Multipurpose hose.
Highly flexible.
Very high temperature resistance.
Chemical resistant.
Durable and safe performance.
Fulfills international standards.
Design
Technical drawing
Overview
Inner tube
EPDM, smooth, black,
Reinforcement
brasscoated steel, braided,
Cover
EPDM, fabric impression, black,
Temperature range
, Water: -40°C to +120°C, WP=60bar.
Saturated steam: +210°C/18bar.
Superheated steam: +230°C/18bar
Saturated steam: +210°C/18bar.
Superheated steam: +230°C/18bar
Electrical properties
conductive tube and cover, R<10^6Ω/lg.
Standard/Approval
ISO 6134:2017 type 2 class A.
Additional information
Other lengths and dimensions available on request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video