SOLVYKLER - Painting hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SOLVYKLER

Solvents/Paints/Lacquer and varnish

Applications

Pressure service line for ester, ketone, alcohol based paints and numerous chemicals.

Advantages

Hose cover resistant to splashing of corrosive chemicals. Free from silicone. Hose remains flexible within a wide temperature range. Antistatic tube.

Design

Technical drawing

Overview

Inner tube

chemical resistant EPDM, black, smooth

Reinforcement

synthetic textile

Cover

chemical and weather resistant EPDM, green, smooth

Temperature range

-30°C to +100°C.

Electrical properties

antistatic tube, R<10^6Ω/m.

Couplings/Fittings

Special paint hose couplings are recommended.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.13

20

0060304

¤

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.13

40

0060305

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.13

80

0060306

3200

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.13

120

0060307

3240

8

±0.5

3.5

15

±0.6

20.0

60

70

0.16

20

0060308

¤

8

±0.5

3.5

15

±0.6

20.0

60

70

0.16

40

0060309

8

±0.5

3.5

15

±0.6

20.0

60

70

0.16

80

0060310

3280

8

±0.5

3.5

15

±0.6

20.0

60

70

0.16

120

0060311

3240

9

±0.5

3.5

16

±0.6

20.0

60

85

0.17

20

0060281

¤

9

±0.5

3.5

16

±0.6

20.0

60

85

0.17

40

0060282

9

±0.5

3.5

16

±0.6

20.0

60

85

0.17

80

0060283

3280

9

±0.5

3.5

16

±0.6

20.0

60

85

0.17

120

0060285

3240

10

±0.5

4.0

18

±0.6

20.0

60

90

0.22

20

0060312

¤

10

±0.5

4.0

18

±0.6

20.0

60

90

0.22

40

0060313

10

±0.5

4.0

18

±0.6

20.0

60

90

0.22

80

0060314

3280

10

±0.5

4.0

18

±0.6

20.0

60

90

0.22

120

0060315

3240

13

±0.6

4.0

21

±0.7

20.0

60

110

0.27

20

0060718

¤

13

±0.6

4.0

21

±0.7

20.0

60

110

0.27

40

0060719

13

±0.6

4.0

21

±0.7

20.0

60

110

0.27

80

0060720

2400

13

±0.6

4.0

21

±0.7

20.0

60

110

0.27

120

0060721

16

±0.8

4.0

24

±1.0

20.0

60

130

0.32

20

0070139

1200

16

±0.8

4.0

24

±1.0

20.0

60

130

0.32

40

0070140

1200

16

±0.8

4.0

24

±1.0

20.0

60

130

0.32

80

0070141

1200

20

±0.8

4.5

29

±1.0

20.0

60

150

0.44

20

0070142

¤

20

±0.8

4.5

29

±1.0

20.0

60

150

0.44

40

0070143

20

±0.8

4.5

29

±1.0

20.0

60

150

0.44

80

0070144

25

±1.2

4.5

34

±1.5

20.0

60

170

0.54

20

0070145

¤

25

±1.2

4.5

34

±1.5

20.0

60

170

0.54

40

0070146

25

±1.2

4.5

34

±1.5

20.0

60

170

0.54

80

0070147

800

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products