MULTIKLER - Painting hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

MULTIKLER

Solvents/Paints/Lacquer and varnish

Applications

Pressure service line for benzene, toluene and xylene based paints, lacquer, varnish and certain chemicals. Also for industrial paint spray equipment.

Advantages

Hose cover resistant both to abrasion and to corrosive chemicals. Free from silicone. Antistatic tube.

Design

Technical drawing

Overview

Inner tube

solvent paints resistant NBR, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/PVC, green, smooth

Temperature range

-20°C to +100°C.

Electrical properties

antistatic tube, R<10^6Ω/m.

Couplings/Fittings

Special paint hose couplings are recommended.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.14

40

0064197

2680

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.14

80

0064198

2640

6

±0.4

3.3

12,6

±0.5

20.0

60

60

0.14

120

0064199

2640

8

±0.5

3.5

15

±0.6

20.0

60

70

0.17

20

0064201

¤

8

±0.5

3.5

15

±0.6

20.0

60

70

0.17

40

0064202

8

±0.5

3.5

15

±0.6

20.0

60

70

0.17

80

0064203

2640

8

±0.5

3.5

15

±0.6

20.0

60

70

0.17

120

0064204

10

±0.5

3.75

17,5

±0.6

20.0

60

90

0.24

20

0064207

10

±0.5

3.75

17,5

±0.6

20.0

60

90

0.24

40

0064208

10

±0.5

3.75

17,5

±0.6

20.0

60

90

0.24

80

0064209

2240

10

±0.5

3.75

17,5

±0.6

20.0

60

90

0.24

120

0064210

2280

13

±0.6

4.0

21

±0.7

20.0

60

110

0.28

20

0064211

¤

13

±0.6

4.0

21

±0.7

20.0

60

110

0.28

40

0064212

13

±0.6

4.0

21

±0.7

20.0

60

110

0.28

80

0064213

1520

13

±0.6

4.0

21

±0.7

20.0

60

110

0.28

120

0064214

1440

16

±0.7

4.5

25

±0.8

20.0

60

130

0.38

20

0064215

¤

16

±0.7

4.5

25

±0.8

20.0

60

130

0.38

40

0064216

16

±0.7

4.5

25

±0.8

20.0

60

130

0.38

80

0064217

1360

16

±0.7

4.5

25

±0.8

20.0

60

130

0.38

120

0064218

1320

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products