VOLUKLER - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VOLUKLER

Oil & petroleum/Discharge applications

Applications

For equipment of petrol pumps: regular, super and unleaded petrol, biofuel, diesel fuel.

Advantages

Good resistance to ageing and abrasion from repeated dragging over oily floors. Complies with European standard. Can be supplied ready fitted and tested with end fittings.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

petrol resistant NBR, black, smooth

Reinforcement

synthetic textile, braided

Cover

oil and weather resistant NBR/PVC, black, smooth

Temperature range

-30°C to +55°C.

Electrical properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

EN EN 1360:2013 type 1. EN ID 21mm: also available as VOLUKLER VR ASSEMBLY with internal vapour recovery tube for petrol dispensing systems, compliant with EN 13483:2013/1, consult us.

Complementary information

Blue, red or green cover upon request.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

16

±0.8

4.5

25

±0.9

16.0

48

80

0.4

40

5513438

16

±0.8

4.5

25

±0.9

16.0

48

80

0.4

80

5513439

16

±0.8

4.5

25

±0.9

16.0

48

80

0.4

120

5513440

19

±0.8

6.0

31

±0.9

16.0

48

100

0.63

40

5513442

19

±0.8

6.0

31

±0.9

16.0

48

100

0.63

80

5513443

19

±0.8

6.0

31

±0.9

16.0

48

100

0.63

120

5513444

21

±0.9

5.0

31

±0.9

16.0

48

75

0.55

40

5513466

21

±0.9

5.0

31

±0.9

16.0

48

75

0.55

80

5513467

25

±1.0

6.0

37

±1.1

16.0

48

140

0.75

40

5513446

25

±1.0

6.0

37

±1.1

16.0

48

140

0.75

80

5513447

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)