VOLUDEC EVO - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VOLUDEC EVO

Oil & Petroleum/Discharge Applications

Applications

For hose reels on road tankers for metered delivery of household and automotive fuel.

Advantages

A light weight, flexible hose, highly resistant to abrasion.
Can be supplied ready fitted with swaged gun-metal couplings, sealing caps, or kink resisting spring wire guards.
Hose assemblies are individually tested and can be supplied with a hydrostatic proof test certificate in accordance with the regulations.
Flexible at low temperatures.
Security, with improved visibility.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR/PVC, black, smooth

Reinforcement

synthetic textile, braided

Cover

oil and weather resistant NBR/PVC, orange, smooth

Temperature range

-30°C to +55°C.

Special properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

EN 1360:2003 type 1.

Complementary information

Fitted lengths on request.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

35

±0.8

6.5

48

±1.0

16.0

48

110

1.1

40

5513417

38

±0.8

7.2

52,5

±1.0

16.0

48

115

1.4

40

5513420

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil & Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products