VOLUDEC - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VOLUDEC

Oil & Petroleum/Discharge Applications

Applications

For hose reels on road tankers for metered delivery of household and automotive fuel.

Advantages

A light weight, flexible hose, highly resistant to abrasion.
Can be supplied ready fitted with swaged gun-metal couplings, sealing caps, or kink resisting spring wire guards.
Hose assemblies are individually tested and can be supplied with a hydrostatic proof test certificate in accordance with the regulations.

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR/PVC, black, smooth

Reinforcement

synthetic textile, braided

Cover

oil and weather resistant NBR/PVC, black, smooth

Temperature range

-30°C to +55°C.

Electrical properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

EN 1360:2013 type 1.

Complementary information

Fitted lengths upon request.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

32

±0.8

6.5

45

±1.0

16.0

48

100

1.02

40

5513387

32

±0.8

6.5

45

±1.0

16.0

48

100

1.02

50

5513388

32

±0.8

6.5

45

±1.0

16.0

48

100

1.02

60

5513389

35

±0.8

6.5

48

±1.0

16.0

48

110

1.11

50

5513391

35

±0.8

6.5

48

±1.0

16.0

48

110

1.11

60

5513392

38

±0.8

7.2

52,5

±1.0

16.0

48

115

1.39

40

5513393

38

±0.8

7.2

52,5

±1.0

16.0

48

115

1.39

50

5513394

38

±0.8

7.2

52,5

±1.0

16.0

48

115

1.39

60

5513395

40

±0.8

7.2

54,5

±1.0

16.0

48

120

1.44

40

5513396

600

40

±0.8

7.2

54,5

±1.0

16.0

48

120

1.44

50

5513397

600

40

±0.8

7.2

54,5

±1.0

16.0

48

120

1.44

60

5513398

600

50

±0.8

7.2

64,5

±1.5

16.0

48

150

1.56

20

5513424

50

±0.8

7.2

64,5

±1.5

16.0

48

150

1.56

30

5513425

300

50

±0.8

7.2

64,5

±1.5

16.0

48

150

1.56

40

5513416

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products