Oil & Petroleum/Oil Cargo Hoses
Transfer of petroleum products with aromatic content up to 50% in large diameters.
Highly robust and flexible. Cover particularly resistant to hydrocarbons, abrasion, atmospheric conditions and ozone. Electrical conductivity fully assured by the inner tube compound.
Technical drawing
Download all available documents
oil and petrol resistant NBR, black, smooth
embedded steel helix
oil and weather resistant CR, black, fabric impression
-40°C to +100°C.
conductive tube, R<10^6Ω/lg.
Can be delivered with swaged fittings: steel flange PN20 or larger, Victaulic, male or female threaded fittings. Please consult us for any other type of ends or delivery lengths.
ID (mm) | Wall thickness (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|---|
100 ±1.5 |
11.5 ±0.8 |
123,5 ±1.5 |
20.0 |
60 |
0.9 |
600 |
6.51 |
1 |
5513107 |
40 |
125 ±1.5 |
11.5 ±1.0 |
148 ±1.5 |
20.0 |
60 |
0.9 |
750 |
8.06 |
1 |
5513108 |
40 |
150 ±1.5 |
11.5 ±1.0 |
173 ±2.0 |
20.0 |
60 |
0.9 |
900 |
9.54 |
1 |
5513109 |
40 |
204 ±1.5 |
13.75 ±1.0 |
231,5 ±2.0 |
20.0 |
60 |
0.9 |
1200 |
14.62 |
1 |
5513110 |
40 |
251 ±2.0 |
14.5 ±1.25 |
280 ±2.5 |
20.0 |
60 |
0.9 |
1500 |
19.55 |
1 |
5513111 |
40 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Oil and Petroleum Supply Chain Brochure (PDF)
Download (pdf)