TRELLOIL S - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLOIL S

Oil & Petroleum/Suction & Discharge Applications

Applications

Suction and discharge of petroleum products with aromatic content up to 50 % in all industrial applications.
Road tanker equipment for oil and petrol deliveries.

Advantages

Easily cut to length and fitted with couplings.
Light weight and flexible, even at cold temperature.
Dissipation of static electricity ensured by contact of built-in wire with the coupling.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

oil and weather resistant NBR/SBR, black, fabric impression

Temperature range

-30°C to +80°C.

Electrical properties

built-in conductive wire

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

5.25

±0.5

35,5

±1.0

10.0

30

0.9

50

0.83

20

5501411

25

5.25

±0.5

35,5

±1.0

10.0

30

0.9

50

0.83

40

5501412

32

5.25

±0.5

42,5

±1.0

10.0

30

0.9

65

1.01

20

5501413

32

5.25

±0.5

42,5

±1.0

10.0

30

0.9

65

1.01

40

5501414

35

5.25

±0.5

45,5

±1.0

10.0

30

0.9

70

1.07

20

5501489

200

35

5.25

±0.5

45,5

±1.0

10.0

30

0.9

70

1.07

40

5501490

200

38

5.75

±0.5

49,5

±1.0

10.0

30

0.9

80

1.23

20

5501415

38

5.75

±0.5

49,5

±1.0

10.0

30

0.9

80

1.23

40

5501416

40

5.75

±0.5

51,5

±1.0

10.0

30

0.9

85

1.29

20

5501491

40

5.75

±0.5

51,5

±1.0

10.0

30

0.9

85

1.29

40

5501492

45

6.0

±0.5

57

±1.0

10.0

30

0.9

90

1.5

20

5501493

45

6.0

±0.5

57

±1.0

10.0

30

0.9

90

1.5

40

5501494

50

6.5

±0.75

63

±1.5

10.0

30

0.9

125

1.83

20

5501417

50

6.5

±0.75

63

±1.5

10.0

30

0.9

125

1.83

40

5501418

55

6.5

±0.75

68

±1.5

10.0

30

0.9

145

1.96

20

5501495

120

55

6.5

±0.75

68

±1.5

10.0

30

0.9

145

1.96

40

5501496

120

60

6.5

±0.75

73

±1.5

10.0

30

0.9

150

2.21

20

5501419

60

6.5

±0.75

73

±1.5

10.0

30

0.9

150

2.21

40

5501420

63

6.5

±0.75

76

±1.5

10.0

30

0.9

160

2.29

20

5501421

63

6.5

±0.75

76

±1.5

10.0

30

0.9

160

2.29

40

5501422

70

7.5

±0.75

85

±1.5

10.0

30

0.9

210

2.85

20

5501497

70

7.5

±0.75

85

±1.5

10.0

30

0.9

210

2.85

40

5501498

75

7.5

±0.75

90

±1.5

10.0

30

0.9

225

3.0

20

5501423

75

7.5

±0.75

90

±1.5

10.0

30

0.9

225

3.0

40

5501424

80

7.5

±0.75

95

±1.5

10.0

30

0.9

280

3.2

20

5501425

80

7.5

±0.75

95

±1.5

10.0

30

0.9

280

3.2

40

5501426

89

7.5

±0.75

104

±1.5

10.0

30

0.9

335

3.57

20

5501499

89

7.5

±0.75

104

±1.5

10.0

30

0.9

335

3.57

40

5501500

100

7.5

±0.75

115

±1.6

10.0

30

0.9

400

3.95

20

5501427

100

7.5

±0.75

115

±1.6

10.0

30

0.9

400

3.95

40

5501428

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)