TRELLOIL D EC - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLOIL D EC

Oil & Petroleum/Oil Cargo Hoses

Applications

Transfer of petroleum products with aromatic content up to 50% in large diameters.

Advantages

Highly robust and flexible. Cover particularly resistant to hydrocarbons, abrasion, atmospheric conditions and ozone. Electrical conductivity fully assured by the inner tube compound.

Design

Technical drawing

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

conductive tube, R<10^6Ω/lg.

Complementary information

Can be delivered with swaged fittings: steel flange PN20 or larger, Victaulic, male or female threaded fittings. Please consult us for any other type of ends or delivery lengths.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

100

±1.5

9.0

±0.8

118

±1.5

20.0

60

600

4.08

1

5513112

40

125

±1.5

9.0

±0.8

143

±1.5

20.0

60

750

5.04

1

5513113

40

150

±1.5

10.0

±0.8

170

±1.5

20.0

60

900

6.5

1

5513114

40

204

±1.5

11.0

±1.0

226

±1.5

20.0

60

1400

9.81

1

5513115

40

251

±2.0

11.0

±1.25

273

±2.0

20.0

60

1800

11.67

1

5513116

40

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil & Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products