TRELLOIL D - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLOIL D

Oil & Petroleum/Discharge Applications

Applications

Multipurpose hose especially designed for petrol, oil and other petrochemical products (with aromatic content up to 50%).

Advantages

Flexible hose with very good resistance to petroleum products and weather conditions. Good cold flexibility. Dissipation of static electricity ensured by contact of built-in wire with the coupling. Large range of dimensions.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant SBR/NBR, black, fabric impression

Temperature range

-30°C to +80°C.

Electrical properties

built-in conductive wire

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

30

5.5

±0.5

41

±1.0

10.0

40

240

0.83

20

0126039

200

30

5.5

±0.5

41

±1.0

10.0

40

240

0.83

40

0126049

200

32

5.5

±0.5

43

±1.0

10.0

40

250

0.88

20

0126051

32

5.5

±0.5

43

±1.0

10.0

40

250

0.88

40

0126052

35

5.5

±0.5

46

±1.0

10.0

40

280

0.94

20

0126054

120

35

5.5

±0.5

46

±1.0

10.0

40

280

0.94

40

0126055

120

38

6.0

±0.7

50

±1.0

10.0

40

300

1.08

20

0126062

38

6.0

±0.7

50

±1.0

10.0

40

300

1.08

40

0126066

40

7.0

±0.7

54

±1.0

10.0

40

320

1.34

20

0126067

120

40

7.0

±0.7

54

±1.0

10.0

40

320

1.34

40

0126068

120

45

7.0

±0.7

59

±1.0

10.0

40

360

1.46

20

0126069

120

45

7.0

±0.7

59

±1.0

10.0

40

360

1.46

40

0126070

120

50

7.0

±0.7

64

±1.0

10.0

40

400

1.6

20

0126072

50

7.0

±0.7

64

±1.0

10.0

40

400

1.6

40

0126075

60

7.0

±0.8

74

±1.5

10.0

40

480

2.07

20

0126086

60

7.0

±0.8

74

±1.5

10.0

40

480

2.07

40

0126087

63

7.0

±0.8

77

±1.5

10.0

40

500

2.15

20

0126092

63

7.0

±0.8

77

±1.5

10.0

40

500

2.15

40

0126093

70

7.5

±0.8

85

±1.5

10.0

40

560

2.59

20

0126096

120

70

7.5

±0.8

85

±1.5

10.0

40

560

2.59

40

0126097

75

7.5

±0.8

90

±1.5

10.0

40

600

2.71

20

0126100

80

75

7.5

±0.8

90

±1.5

10.0

40

600

2.71

40

0126104

80

80

7.5

±1.0

95

±1.5

10.0

40

640

2.81

20

0126105

80

80

7.5

±1.0

95

±1.5

10.0

40

640

2.81

40

0126106

80

89

8.0

±1.0

105

±1.5

10.0

40

710

3.37

20

0126107

80

89

8.0

±1.0

105

±1.5

10.0

40

710

3.37

40

0126108

80

100

7.5

±1.0

115

±1.5

10.0

40

800

3.46

20

0126122

100

7.5

±1.0

115

±1.5

10.0

40

800

3.46

40

0126125

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil & Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)