TRELLFLEX OIL VR GG - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLFLEX OIL VR GG

Applications

Hydrocarbon vapor recovery.

Advantages

Easy handling due to hose flexibility (low bending radius).
Electrical conductivity ensured by the two helices which are attached to the couplings.

Design

Technical drawing

Films

Download all available documents

Overview

Internal helix

polypropylene coated steel.

Inner tube

polypropylene, null

Reinforcement

polypropylene layers

Cover

PVC coated fabric, yellow, corrugated

External helix

galvanized steel.

Temperature range

-30°C to +100°C.

Electrical properties

≤2.5Ω/m for ID<50mm, ≤1.0Ω/m for ID≥50mm.

Standard/Approval

EN EN 13765.

Couplings/Fittings

All types of swaged couplings: - Guillemin (aluminium, gun-metal, stainless steel) ; - thread swivel, male and female ; - Cam action quick couplings (Camlock type). Fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.

Complementary information

Fitted lengths are delivered on request with pressure test certificate. Imperial size on request.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

50

62

4.0

16

0.5

180

1.55

30

30

5513302

30

65

78,5

4.0

16

0.5

200

2.51

30

30

5513303

30

80

95

4.0

16

0.5

280

2.88

30

30

5513304

100

118

4.0

16

0.5

400

4.7

30

30

5513305

125

149

4.0

16

0.5

450

8.16

12

1

5603672

30

150

180

4.0

16

0.5

500

10.8

20

1

5603673

30

200

234

4.0

16

0.5

740

17.6

20

1

5603674

30

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)