PUMPADUKT S - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PUMPADUKT S

Oil & Petroleum/Suction & Discharge Applications

Applications

Suction and discharge of petroleum products with aromatic content up to 50%. Loading and unloading of boats and road or rail tankers. Fixed installations in various industries.

Advantages

Highly robust and flexible. Cover particularly resistant to hydrocarbons, abrasion, atmospheric conditions and ozone. Electrical conductivity assured by the inner tube compound.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR, black, smooth

Reinforcement

synthetic textile, braided with embedded steel helix

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

conductive tube and cover, R<10^6Ω/lg.

Standard/Approval

EN 12115, EN 1761.

Complementary information

This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas. For safe use, the hose assembly should be earth-connected with a resistance lower than 10^8Ω. ID>100mm: not included in EN 12115 and EN 1761.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

±0.5

6.0

31

±1.0

16.0

64

0.9

125

0.78

20

0070697

160

19

±0.5

6.0

31

±1.0

16.0

64

0.9

125

0.78

40

0127948

160

25

±0.5

6.0

37

±1.0

16.0

64

0.9

150

0.9

20

0070698

160

25

±0.5

6.0

37

±1.0

16.0

64

0.9

150

0.9

40

0126887

160

32

±0.5

6.0

44

±1.0

16.0

64

0.9

175

1.13

20

0070699

160

32

±0.5

6.0

44

±1.0

16.0

64

0.9

175

1.13

40

0125268

160

38

±0.5

6.5

51

±1.0

16.0

64

0.9

225

1.43

20

0125789

200

38

±0.5

6.5

51

±1.0

16.0

64

0.9

225

1.43

40

0125633

40

±0.6

6.5

53

±1.0

16.0

64

0.9

240

1.46

20

0070782

160

40

±0.6

6.5

53

±1.0

16.0

64

0.9

240

1.46

40

0070783

160

50

±0.6

8.0

66

±1.2

16.0

64

0.9

275

2.28

20

0128982

50

±0.6

8.0

66

±1.2

16.0

64

0.9

275

2.28

40

0125686

63

±0.6

8.0

79

±1.2

16.0

64

0.9

300

2.99

20

0070702

¤

63

±0.6

8.0

79

±1.2

16.0

64

0.9

300

2.99

40

0123723

65

±0.6

8.0

81

±1.2

16.0

64

0.9

320

3.03

20

0070703

120

65

±0.6

8.0

81

±1.2

16.0

64

0.9

320

3.03

40

0126007

120

75

±0.6

8.0

91

±1.2

16.0

64

0.9

350

3.69

20

0125324

75

±0.6

8.0

91

±1.2

16.0

64

0.9

350

3.69

40

0124813

80

±0.8

8.0

96

±1.6

16.0

64

0.9

370

3.87

20

0070704

120

80

±0.8

8.0

96

±1.6

16.0

64

0.9

370

3.87

40

0124285

120

100

±0.8

8.0

116

±1.6

16.0

64

0.9

450

4.78

20

0125717

100

±0.8

8.0

116

±1.6

16.0

64

0.9

450

4.78

40

0128995

125

±1.0

10.0

145

±2.0

16.0

48

0.9

650

6.67

20

0096677

80

150

±1.0

11.0

172

±2.0

16.0

48

0.9

750

8.39

20

0070705

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)