PUMPADUKT L - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PUMPADUKT L

Oil & Petroleum/Suction & Discharge Applications

Applications

Suction and discharge of petroleum products with aromatics up to 50%. Equipment of road tank trucks for oil and petrol deliveries and their loading/unloading bays.

Advantages

A highly light weight and flexible hose for easy handling. The corrugated cover allows extreme bendings.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

oil and weather resistant CR, black, corrugated, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

TRbF 131 Teil 2. EN 1761.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

50

±0.6

8.0

66

±1.2

10.0

40

0.9

100

2.01

20

5013683

160

50

±0.6

8.0

66

±1.2

10.0

40

0.9

100

2.01

40

5013684

160

75

±0.6

8.0

91

±1.2

10.0

40

0.9

150

3.18

20

5013518

¤

75

±0.6

8.0

91

±1.2

10.0

40

0.9

150

3.18

40

5013519

100

±0.6

8.0

116

±1.6

10.0

40

0.9

200

3.99

40

5013686

120

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)