PUMPADUKT D - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PUMPADUKT D

Oil & Petroleum/Discharge Applications

Applications

Discharge of petroleum products, especially designed for applications on reels.
Road tanker equipment for oil delivery (aromatic content up to 50%).

Advantages

Hose can be cut to length as required.
Cover especially designed for oil, abrasion and weather resistance.
Electrical conductivity ensured by the tube compound.
In compliance with chemicals industry requirements.

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

conductive tube and cover, R<10^6Ω/lg.

Standard/Approval

EN EN 1761, EN 12115.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

6.0

±0.5

31

±1.0

16.0

64

125

0.61

20

0070687

1320

19

6.0

±0.5

31

±1.0

16.0

64

125

0.61

40

0070688

1320

25

6.0

±0.5

37

±1.0

16.0

64

150

0.69

20

0070689

1320

25

6.0

±0.5

37

±1.0

16.0

64

150

0.69

40

0095761

1320

32

6.0

±0.5

44

±1.0

16.0

64

175

0.94

20

0060106

600

32

6.0

±0.5

44

±1.0

16.0

64

175

0.94

40

0126172

38

6.5

±0.5

51

±1.0

16.0

64

225

1.11

20

0123031

600

38

6.5

±0.5

51

±1.0

16.0

64

225

1.11

40

0125722

40

6.5

±0.6

53

±1.0

16.0

64

240

1.14

20

0070690

160

40

6.5

±0.6

53

±1.0

16.0

64

240

1.14

40

0123483

160

50

8.0

-0.6/+0.8

66

±1.2

16.0

64

275

1.83

20

0127277

160

50

8.0

-0.6/+0.8

66

±1.2

16.0

64

275

1.83

40

0124618

63

8.0

-0.6/+0.8

79

±1.2

16.0

64

300

2.24

20

0070691

120

63

8.0

-0.6/+0.8

79

±1.2

16.0

64

300

2.24

40

0123133

120

65

8.0

-0.6/+0.8

81

±1.2

16.0

64

320

2.28

20

0070692

120

65

8.0

-0.6/+0.8

81

±1.2

16.0

64

320

2.28

40

0070693

120

75

8.0

-0.6/+0.8

91

±1.2

16.0

64

350

2.6

20

0070694

120

75

8.0

-0.6/+0.8

91

±1.2

16.0

64

350

2.6

40

0125085

120

80

8.0

-0.6/+0.8

96

±1.6

16.0

64

370

2.87

20

0070695

120

80

8.0

-0.6/+0.8

96

±1.6

16.0

64

370

2.87

40

0070696

120

100

8.0

-0.6/+0.8

116

±1.6

16.0

64

450

3.28

20

0125916

120

100

8.0

-0.6/+0.8

116

±1.6

16.0

64

450

3.28

40

0123406

120

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil and Petoleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products