HYDRO K - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

HYDRO'K

Oil & Petroleum

Applications

A versatile hose for industrial use. For diesel oil, mineral oil and grease with aromatic content ≤50%. Return hose in hydraulic system and for farming equipment. Sea water (engine cooling) and aqueous solution. An allround hose for oil, water, compressed air, grease, etc.

Advantages

A multi-purpose hose to minimize inventory. Ozone, abrasion and oil splash resistant cover.

Design

Technical drawing

Overview

Inner tube

oil resistant NBR/PVC, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/SBR, black, smooth

Temperature range

-25°C to +100°C.

Complementary information

Length 50m: packed in carton.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

5

±0.4

3.25

11,5

±0.5

16.0

48

0.80

30

0.12

20

0060722

¤

5

±0.4

3.25

11,5

±0.5

16.0

48

0.80

30

0.12

40

0060723

5

±0.4

3.25

11,5

±0.5

16.0

48

0.80

30

0.12

80

0060724

¤

5

±0.4

3.25

11,5

±0.5

16.0

48

0.80

30

0.12

120

0060725

6

±0.4

3.5

13

±0.5

16.0

48

0.80

35

0.15

20

0060727

¤

6

±0.4

3.5

13

±0.5

16.0

48

0.80

35

0.15

40

0060728

6

±0.4

3.5

13

±0.5

16.0

48

0.80

35

0.15

80

0060729

6

±0.4

3.5

13

±0.5

16.0

48

0.80

35

0.15

120

0060730

8

±0.5

3.5

15

±0.6

16.0

48

0.80

40

0.18

20

0060732

8

±0.5

3.5

15

±0.6

16.0

48

0.80

40

0.18

40

0060733

8

±0.5

3.5

15

±0.6

16.0

48

0.80

40

0.18

80

0060734

8

±0.5

3.5

15

±0.6

16.0

48

0.80

40

0.18

120

0060735

10

±0.5

3.5

17

±0.6

16.0

48

0.80

45

0.22

20

0060737

10

±0.5

3.5

17

±0.6

16.0

48

0.80

45

0.22

40

0060738

10

±0.5

3.5

17

±0.6

16.0

48

0.80

45

0.22

50

0060703

11400

10

±0.5

3.5

17

±0.6

16.0

48

0.80

45

0.22

80

0060739

10

±0.5

3.5

17

±0.6

16.0

48

0.80

45

0.22

120

0060740

13

±0.6

3.75

20,5

±0.7

16.0

48

0.35

50

0.27

20

0060742

13

±0.6

3.75

20,5

±0.7

16.0

48

0.35

50

0.27

40

0060743

13

±0.6

3.75

20,5

±0.7

16.0

48

0.35

50

0.27

50

0060704

7350

13

±0.6

3.75

20,5

±0.7

16.0

48

0.35

50

0.27

80

0060744

13

±0.6

3.75

20,5

±0.7

16.0

48

0.35

50

0.27

120

0060745

15

±0.7

4.0

23

±0.8

16.0

48

0.35

55

0.32

20

0060746

¤

15

±0.7

4.0

23

±0.8

16.0

48

0.35

55

0.32

40

0060747

15

±0.7

4.0

23

±0.8

16.0

48

0.35

55

0.32

80

0060748

15

±0.7

4.0

23

±0.8

16.0

48

0.35

55

0.32

120

0060749

16

±0.7

4.0

24

±0.8

16.0

48

0.35

60

0.34

20

0060844

¤

16

±0.7

4.0

24

±0.8

16.0

48

0.35

60

0.34

40

0060845

16

±0.7

4.0

24

±0.8

16.0

48

0.35

60

0.34

80

0060846

19

±0.7

4.2

27,4

±0.8

16.0

48

0.35

65

0.42

20

0060750

19

±0.7

4.2

27,4

±0.8

16.0

48

0.35

65

0.42

40

0060751

19

±0.7

4.2

27,4

±0.8

16.0

48

0.35

65

0.42

80

0060753

25

±1.0

5.0

35

±1.1

16.0

48

0.35

80

0.68

20

0060755

25

±1.0

5.0

35

±1.1

16.0

48

0.35

80

0.68

40

0060756

25

±1.0

5.0

35

±1.1

16.0

48

0.35

80

0.68

80

0060757

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance Brochure

Industrial Maintenance Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products