BUTANE PROPANE E - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

BUTANE PROPANE E

Oil & Petroleum/Discharge Applications

Applications

For reels on road tankers for LPG delivery.
Discharge at pressure of petroleum products with aromatic content ≤50%.

Advantages

Flexible and light weight.
Excellent bending radius.
Very good cover resistance.
Dissipation of static electricity ensured by the tube and bonding braid.
Pin-pricked cover for combustible gas conveyance.
Very good oil resistance.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

LPG resistant NBR, black, smooth

Reinforcement

synthetic textile, two braids

Cover

oil and weather resistant CR, black, smooth for ID<25mm, fabric impression for ID≥25mm

Temperature range

-30°C to +70°C.

Electrical properties

conductive tube, R<10^6Ω/lg.

Standard/Approval

EN EN 1762:2003 type D.

Complementary information

ID 15.9mm: delivery in 40m long and 10% shorter lengths.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

12,7

±0.5

5.0

22,7

±1.0

25.0

100

100

0.38

100

5500456

15,9

±0.5

5.0

25,9

±1.0

25.0

100

125

0.48

1

5015579

960

19

±0.5

6.0

31

±1.0

25.0

100

160

0.59

15

5028339

360

19

±0.5

6.0

31

±1.0

25.0

100

160

0.59

20

0071400

19

±0.5

6.0

31

±1.0

25.0

100

160

0.59

40

0071407

19

±0.5

6.0

31

±1.0

25.0

100

160

0.59

50

5015603

350

25

±0.5

6.5

38

±1.0

25.0

100

200

0.73

30

5014548

¤

25

±0.5

6.5

38

±1.0

25.0

100

200

0.73

40

5014877

25

±0.5

6.5

38

±1.0

25.0

100

200

0.73

42

0060300

25

±0.5

6.5

38

±1.0

25.0

100

200

0.73

50

5015638

600

25

±0.5

6.5

38

±1.0

25.0

100

200

0.73

60

0070179

600

32

±0.5

6.5

45

±1.0

25.0

100

250

0.92

30

5015614

480

32

±0.5

6.5

45

±1.0

25.0

100

250

0.92

40

0060301

32

±0.5

6.5

45

±1.0

25.0

100

250

0.92

42

0060006

32

±0.5

6.5

45

±1.0

25.0

100

250

0.92

50

5009598

450

32

±0.5

6.5

45

±1.0

25.0

100

250

0.92

60

5014967

480

32

±0.5

6.5

45

±1.0

25.0

100

250

0.92

120

5015610

480

38

±0.5

7.0

52

±1.0

25.0

100

320

1.16

30

0060302

50

±0.6

8.0

66

±1.2

25.0

100

400

1.6

30

0060996

180

50

±0.6

8.0

66

±1.2

25.0

100

400

1.6

40

0060997

75

±0.6

9.0

93

±1.2

25.0

100

650

2.83

40

5009894

100

±1.6

10.0

120

±1.6

25.0

100

720

4.37

40

5513204

150

±2.0

12.0

174

±2.0

25.0

100

1000

7.94

20

5513205

40

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain

Oil and Petroleum Suply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products