AEROKLER - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

AEROKLER

Oil & Petroleum/Aviation Oil

Applications

Aircraft ground refuelling with kerosene or petroleum fuel, aromatic content ≤50%. Fuel discharge under pressure.

Advantages

Recognized by the major oil companies. Highly resistant non fuel contaminating tube. Light weight, flexible and abrasion resistant hose.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

kerosene resistant NBR, black, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

semi-conductive cover, 10^3Ω/lg<R<10^6Ω/lg.

Standard/Approval

EI EI 1529:2014. ISO ISO 1825:2010.

Complementary information

Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminium safety clamps. Hose assemblies are individually tested and supplied with a test certificate. Max vacuum 0.15bar: hose retain 80% of original internal diameter according to EI 1529/C and ISO 1825:2010.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

6.0

±0.7

31

±1.0

20.0

80

0.15

90

0.55

20

0060577

120

19

6.0

±0.7

31

±1.0

20.0

80

0.15

90

0.55

30

5500067

19

6.0

±0.7

31

±1.0

20.0

80

0.15

90

0.55

40

0060578

25

6.25

±0.7

37,5

±1.0

20.0

80

0.15

115

0.75

30

0060592

25

6.25

±0.7

37,5

±1.0

20.0

80

0.15

115

0.75

40

0060593

32

6.25

±0.7

44,5

±1.0

20.0

80

0.15

140

0.87

30

0060594

32

6.25

±0.7

44,5

±1.0

20.0

80

0.15

140

0.87

40

0060595

38

6.5

±0.7

51

±1.0

20.0

80

0.15

180

1.04

30

0060596

38

6.5

±0.7

51

±1.0

20.0

80

0.15

180

1.04

40

0060597

50

8.0

±0.9

66

±1.0

20.0

80

0.15

215

1.77

30

0060610

50

8.0

±0.9

66

±1.0

20.0

80

0.15

215

1.77

40

0060611

63

8.5

±1.15

80

±1.5

20.0

80

0.15

230

2.18

30

0060600

63

8.5

±1.15

80

±1.5

20.0

80

0.15

230

2.18

40

0060601

75

8.0

±1.15

91

±1.5

20.0

80

-

230

2.52

30

0060602

75

8.0

±1.15

91

±1.5

20.0

80

-

230

2.52

40

0060603

100

9.0

±1.6

118

±2.0

20.0

80

-

345

3.62

40

5513522

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)