VINITRELL - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VINITRELL

Food Industry/Transfer

Applications

Specially designed for wine transfers in wine processing industries.
Suction and discharge of any foodstuff except fatty/oily liquids.

Advantages

The utmost user friendly rubber hose: outstanding flexibility and easy handling thanks to slicking cover, weak tractive effort.
Food grade white tube complying with the most stringent European and American requirements for foodstuff handling.
Unaffected by changes in temperature.
Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 110°C during 10 minutes max.
Non-marking cover.
Contains no phthalate.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade quality NR, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

special polymer-based, red

Temperature range

-30°C to +80°C.

Standard/Approval

EU EU regulations No. 1935/2004, 2023/2006. FDA FDA regulation No. 21 CFR 177.2600. RF French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

38

±1.0

51,5

±1.5

10.0

30

0.9

80

1.15

20

5513028

38

±1.0

51,5

±1.5

10.0

30

0.9

80

1.15

40

5600349

50

±1.0

65

±1.5

10.0

30

0.9

100

1.57

20

5026130

50

±1.0

65

±1.5

10.0

30

0.9

100

1.57

40

5026129

63

±1.0

77

±1.5

10.0

30

0.9

130

1.87

20

5026132

63

±1.0

77

±1.5

10.0

30

0.9

130

1.87

40

5026131

70

±1.0

86,5

±1.5

10.0

30

0.9

140

2.42

20

5026133

70

±1.0

86,5

±1.5

10.0

30

0.9

140

2.42

40

5026134

75

±1.0

91,5

±1.5

10.0

30

0.9

150

2.54

20

5026135

75

±1.0

91,5

±1.5

10.0

30

0.9

150

2.54

40

5026136

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDf)  

Download

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)