VENDANGE - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VENDANGE

Food Industry/Transfer

Applications

Specially designed for transfer of fresh grapes in wine processing industries.

Advantages

Outstanding flexibility and easy handling. Weak tractive effort thanks to slicking cover. Smooth, seamless, white tube, that does not propagate bacterial growth. Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 110°C during 10 minutes max. Non marking cover. Contains no phthalate.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade quality NR, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

special polymer-based, red

Temperature range

-30°C to +80°C.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

100

-0/+1

117

±1.5

6.0

18

140

3.32

20

5026072

100

-0/+1

117

±1.5

6.0

18

140

3.32

40

5026073

125

-0/+2

142,5

±2.0

6.0

18

170

4.1

10

5501457

125

-0/+2

142,5

±2.0

6.0

18

170

4.1

20

5501458

150

-0/+2

167,5

±2.0

6.0

18

200

4.97

10

5501459

150

-0/+2

167,5

±2.0

6.0

18

200

4.97

20

5501460

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)