Food Industry/Transfer
Suction and discharge of wine, beer and other liquid foodstuffs such as milk, cider, fruit juice and alcohol up to 96 %.
Specifically designed for tank transfer in wineries, unloading bays, and for liquid foodstuff tankers.
A smooth, seamless, white, multipurpose food grade tube that does not propagate bacterial growth.
Collapsible: will recover its shape after accidental squeeze.
Flexible and easy to handle.
Excellent resistance to kinking.
Changes in temperature have little effect due to the qualities of the rubber compound.
Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C.
Non-marking, abrasion-resistant cover.
Contains no phthalate.
Technical drawing
Download all available documents
food grade EPDM, white, smooth
synthetic textile with embedded PET helix
weather resistant EPDM, wine-red, fabric impression
-30°C to +100°C.
EU EU regulations No. 1935/2004, 2023/2006. FDA FDA regulation No. 21 CFR 177.2600. RF French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
ID (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|
38 -0/+1 |
50 ±1.0 |
10.0 |
30 |
0.7 |
150 |
1.18 |
20 |
5500369 |
• |
38 -0/+1 |
50 ±1.0 |
10.0 |
30 |
0.7 |
150 |
1.18 |
40 |
5500370 |
• |
50 -0/+1 |
62 ±1.5 |
10.0 |
30 |
0.7 |
200 |
1.48 |
20 |
5500371 |
¤ |
50 -0/+1 |
62 ±1.5 |
10.0 |
30 |
0.7 |
200 |
1.48 |
40 |
5500372 |
• |
63 -0/+1 |
75,5 ±1.5 |
10.0 |
30 |
0.7 |
315 |
2.1 |
20 |
5500373 |
¤ |
63 -0/+1 |
75,5 ±1.5 |
10.0 |
30 |
0.7 |
315 |
2.1 |
40 |
5500374 |
• |
75 -0/+1 |
88 ±1.5 |
10.0 |
30 |
0.7 |
375 |
2.46 |
20 |
5500375 |
120 |
75 -0/+1 |
88 ±1.5 |
10.0 |
30 |
0.7 |
375 |
2.46 |
40 |
5500376 |
120 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)