TRELLVAC AL EC - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC AL EC

Evacuation & Material Handling Hoses

Applications

Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dye stuffs, etc.).

Advantages

Light and flexible.
Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
Excellent wear resistance.
Conductive tube and cover considerably extend service life especially for transfer at high speeds.

Design

Technical drawing

Overview

Inner tube

foodgrade abrasion resistant NBR, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

Wear- and weather resistant NBR/PVC, black, corrugated

Temperature range

-10°C to +80°C.

Electrical properties

conductive tube and cover, R<10^8Ω/m, helix must be connected with couplings.

Standard/Approval

EU EU regulation n° 1935/2004. BfR German legislation: BfR recommendation XXI cat. 4. FDA FDA regulation 21 CFR 177.2600. RF French legislation.

Complementary information

This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

51

66

±1.5

5.0

15

0.9

280

1.75

20

5513138

63

78

±1.5

5.0

15

0.9

300

2.1

20

5513448

76

91

±1.5

5.0

15

0.9

320

2.48

20

5513098

89

104

±1.5

5.0

15

0.9

360

2.92

20

5513099

102

117

±1.5

5.0

15

0.9

400

3.31

20

5513100

110

125

±1.5

5.0

15

0.9

550

3.56

20

5513101

125

140

±2.0

5.0

15

0.9

750

3.98

10

5513102

150

166

±2.0

5.0

15

0.9

900

5.39

10

5513103

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)