TRELLJET 681 ANTIMICROBIAL PROTECTION - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLJET 681 ANTIMICROBIAL PROTECTION

Jetting, Draining & Spraying Hoses

Applications

Specially designed for professional and industrial high pressure cleaning.
The antimicrobial TRELLJET 681 is suitable for all environments where bacteria are concerned: cleaning companies, food industries, pharmaceutics, packaging/bottling, health care institutions, schools, etc.
Suitable for mobile pressure washers, fixed installations and reel mounted applications.

Advantages

Crush resistant.
Antimicrobial protection: prevents odor, stain, degradation and breakdown from bacterial attacks.
Non-staining smooth cover.
Oil, detergents, wear and weather resistant.
High temperature resistance.
Highly flexible and kink resistance.
Long service life.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

NBR/SBR, black, smooth

Reinforcement

synthetic textile

Cover

NBR/SBR, blue, smooth

Temperature range

-40°C to +120°C.

Special properties

Antimicrobial protection in reference to: - ISO 22196:2007 (Quantitative analysis of bacterial growth). - AATCC 30-2004 (Qualitative analysis to evaluate the antimicrobial activity of fungicides).

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Complementary information

Available in random lengths: 10-95m. 50% of the volume in each delivery will be random lengths, shortest length of 10m, at least 50% will be in fixed length mentioned in the table.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Reinf. diameter (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

9,5

+0.6 - 0.2

4.5

18,5

±0.8

15

±0.3

200.0

500

60

0.29

95

1

5603263

¤

12,7

+0.8 - 0.4

4.5

21,7

±0.6

18.3

±0.3

200.0

500

70

0.4

95

1

5603264

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Antimicrobial Protection Certificate

Antimicrobial Protection Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)