MILLESIME - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

MILLESIME

Food Industry/Transfer

Applications

Originally designed for additional air lines (temperature up to 140°C) on road tankers carrying bulk products. Suction and discharge of liquid food-stuffs such as milk, wine, beer, cider, fruit juice, soda, vinegar and alcohol up to 96% with exception of fatty foodstuffs and oils. Loading or unloading bays for road and rails tankers.

Advantages

Good flexibility and easy to handle. Suitable for road tankers equipment except compressor lines. A smooth, seamless, white food grade tube that does not propagate bacterial growth. Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 140°C. Cover with very good ageing and weather resistance. Contains no phthalate.

Design

Technical drawing

Overview

Inner tube

food grade quality EPDM, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

weather resistant EPDM, blue, fabric impression

Temperature range

-30°C to +100°C., +140°C for additional air

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

-0/+1.0

36

±1.0

10.0

30

0.9

55

0.81

20

5500495

25

-0/+1.0

36

±1.0

10.0

30

0.9

55

0.81

40

5500496

32

-0/+1.0

43

±1.0

10.0

30

0.9

70

0.98

20

5500497

32

-0/+1.0

43

±1.0

10.0

30

0.9

70

0.98

40

5500498

38

-0/+1.0

49

±1.0

10.0

30

0.9

80

1.15

20

5500499

38

-0/+1.0

49

±1.0

10.0

30

0.9

80

1.15

40

5500500

40

-0/+1.0

51

±1.0

10.0

30

0.9

85

1.2

20

5500501

200

40

-0/+1.0

51

±1.0

10.0

30

0.9

85

1.2

40

5500502

200

45

-0/+1.0

56

±1.0

10.0

30

0.9

98

1.32

20

5500505

160

45

-0/+1.0

56

±1.0

10.0

30

0.9

98

1.32

40

5500506

160

51

-0/+1.0

62,5

±1.5

10.0

30

0.9

105

1.66

20

5500507

51

-0/+1.0

62,5

±1.5

10.0

30

0.9

105

1.66

40

5500508

53

-0/+1.0

64,5

±1.5

10.0

30

0.9

110

1.72

20

5500509

120

53

-0/+1.0

64,5

±1.5

10.0

30

0.9

110

1.72

40

5500510

120

60

-0/+1.0

71,5

±1.5

10.0

30

0.9

125

1.85

20

5501050

120

60

-0/+1.0

71,5

±1.5

10.0

30

0.9

125

1.85

40

5501051

120

63

-0/+1.0

74,5

±1.5

10.0

30

0.9

130

2.0

20

5500511

63

-0/+1.0

74,5

±1.5

10.0

30

0.9

130

2.0

40

5500512

70

-0/+1.0

81,5

±1.5

10.0

30

0.9

145

2.24

20

5500513

¤

70

-0/+1.0

81,5

±1.5

10.0

30

0.9

145

2.24

40

5500514

76

-0/+1.0

88,5

±1.5

10.0

30

0.9

165

2.95

20

5500515

76

-0/+1.0

88,5

±1.5

10.0

30

0.9

165

2.95

40

5500516

89

-0/+1.0

102

±1.5

10.0

30

0.9

330

3.44

20

5500517

¤

89

-0/+1.0

102

±1.5

10.0

30

0.9

330

3.44

40

5500518

102

-0/+1.5

115

±1.5

10.0

30

0.9

400

3.8

20

5500521

¤

102

-0/+1.5

115

±1.5

10.0

30

0.9

400

3.8

40

5500522

125

-0/+1.5

145,5

±2.0

10.0

30

0.9

480

7.2

10

5501067

125

-0/+1.5

145,5

±2.0

10.0

30

0.9

480

7.2

20

5501068

150

-0/+1.5

171,5

±2.0

10.0

30

0.9

570

8.8

10

5501069

150

-0/+1.5

171,5

±2.0

10.0

30

0.9

570

8.8

20

5501070

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry brochure

Food Industry Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

ADI - Animal-Derived Ingredient Free Certificate

Certificate  

Download (pdf)

Product range