LACTADIAL - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

LACTADIAL

Food Industry/Transfer

Applications

For milk collection: equipment of milk collecting tanks.

Advantages

Extremely flexible and light for easy handling. Will recover its shape after accidental squeeze. Smooth, seamless, white tube that does not propagate bacterial growth and complies with the most stringent French, European and American requirements for foodstuff handling. Changes in temperature have no effect due to the quality of rubber compound. Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 110°C during 10 minutes max. Abrasion resistant and non marking cover. Contains no phthalate.

Design

Technical drawing

Overview

Inner tube

food grade quality NR, white, smooth

Reinforcement

synthetic textile with embedded PET helix

Cover

weather and abrasion resistant NR, blue, fabric impression

Temperature range

-30°C to +80°C.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

40

±1.0

51

±1.5

6.0

18

0.7

140

0.97

40

1

5603895

200

51

±1.0

65

±1.5

6.0

18

0.7

150

1.34

13.3

13,3

5013018

¤

51

±1.0

65

±1.5

6.0

18

0.7

150

1.34

15

15

5013019

¤

51

±1.0

65

±1.5

6.0

18

0.7

150

1.34

40

40

5013020

53

±1.0

67

±1.5

6.0

18

0.7

160

1.47

40

1

5513070

200

55

±1.0

68,5

±1.5

6.0

18

0.7

165

1.48

40

1

5603434

200

63

±0.7

77

±1.5

6.0

18

0.7

200

1.72

13.3

13,3

5013021

¤

63

±0.7

77

±1.5

6.0

18

0.7

200

1.72

15

15

5013022

¤

63

±0.7

77

±1.5

6.0

18

0.7

200

1.72

40

40

5013023

70

±1.0

83,5

±1.5

6.0

18

0.7

230

2.0

40

40

5600927

200

76

±0.8

92

±1.5

6.0

18

0.7

250

2.24

13.3

13,3

5013024

¤

76

±0.8

92

±1.5

6.0

18

0.7

250

2.24

40

40

5013025

80

-0/+1

96

±1.5

6.0

18

0.7

295

2.4

40

40

5513794

120

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)