KLENET - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLENET

Food Industry/Cleaning

Applications

Washdown and cleaning in food processing industries, canneries, dairies, slaughterhouses, etc.

Advantages

Very good resistance to high temperatures. Smooth for easy handling with light-coloured, non-marking cover. Excellent resistance of the cover compound to animal and vegetable grease. Contains no phthalate.

Films

Download all available documents

Overview

Inner tube

food grade quality oil resistant NBR, white, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/PVC, blue, smooth

Temperature range

-20°C to +95°C.

Standard/Approval

EU EU regulations No. 1935/2004, 2023/2006. FDA FDA regulation No. 21 CFR 177.2600. BfR German legislation: BfR recommendation XXI cat. 3. RF French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Complementary information

Not recommended with washdown guns.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

±0.5

21,4

±0.7

10.0

30

80

0.3

20

0060962

13

±0.5

21,4

±0.7

10.0

30

80

0.3

40

0060961

13

±0.5

21,4

±0.7

10.0

30

80

0.3

60

0060952

4620

13

±0.5

21,4

±0.7

10.0

30

80

0.3

120

0060953

16

±0.7

25

±0.8

10.0

30

95

0.38

20

0060964

16

±0.7

25

±0.8

10.0

30

95

0.38

40

0060963

16

±0.7

25

±0.8

10.0

30

95

0.38

60

0060954

1440

16

±0.7

25

±0.8

10.0

30

95

0.38

120

0060955

19

±0.7

28,4

±0.8

10.0

30

115

0.48

20

0060966

19

±0.7

28,4

±0.8

10.0

30

115

0.48

40

0060965

19

±0.7

28,4

±0.8

10.0

30

115

0.48

60

0060956

25

±1.0

35

±1.1

10.0

30

155

0.62

20

0060968

25

±1.0

35

±1.1

10.0

30

155

0.62

40

0060967

25

±1.0

35

±1.1

10.0

30

155

0.62

60

0060957

1020

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure(PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Product range