BERGALAV - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

BERGALAV

Food Industry/Transfer

Applications

For hot water cleaning in food processing plants with possible occasionnal use with steam up to 160°C.

Advantages

Highly flexible.
Specially adapted to keep round on reels.
Contains no phthalate.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade quality EPDM, white, smooth

Reinforcement

synthetic textile

Cover

weather resistant EPDM, blue, smooth

Temperature range

-30°C to +160°C.

Standard/Approval

For food product:  - EU regulations No. 1935/2004, 2023/2006. - FDA regulation No. 21 CFR 177.2600.  - French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

10

±0.6

18

±0.7

10.0

30

75

0.25

20

5501308

10

±0.6

18

±0.7

10.0

30

75

0.25

40

5501309

13

±0.6

22

±0.7

10.0

30

95

0.35

20

5500857

13

±0.6

22

±0.7

10.0

30

95

0.35

40

5500858

16

±0.7

25

±0.8

10.0

30

110

0.41

20

5500859

16

±0.7

25

±0.8

10.0

30

110

0.41

40

5500860

19

±0.8

29

±0.9

10.0

30

135

0.54

20

5500861

19

±0.8

29

±0.9

10.0

30

135

0.54

40

5500862

25

±1.0

36

±1.0

10.0

30

180

0.74

20

5500863

25

±1.0

36

±1.0

10.0

30

180

0.74

40

5500864

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Product range