ALCODIAL - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

ALCODIAL

Food Industry/Transfer

Applications

Particularly adapted for alcohol transfer up to 99 %.
Suitable for all drinks: wine, beer, brandies and spirits, fruit juice, milk, etc.
Designed for equipement of: - production plants (distillery, spirit and liqueur producer, etc), - loading or unloading bays from road and rails tankers.

Advantages

Very flexible and anti-kinking resistant hose.
UPE inner tube accepting alcohol temporary stagnation without risk of migration.
Odourless and tasteless inner tube.
Non-marking, abrasion resistant cover.
Contains no phthalate.
This hose is tested and approved by British authorities for transfer of cold (max 23 °C) drinking water.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade UPE, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

NR, blue, fabric impression

Temperature range

-30°C to +80°C.

Standard/Approval

EU EU regulations No. 1935/2004, 2023/2006, 10/2011. FDA FDA regulation No. 21 CFR 177.1520. RF French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant. WRAS For drinking water: WRAS, BS 6920:2000, cold water use.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

-0/+1

36

±1.0

10.0

30

0.9

55

0.8

20

5501078

25

-0/+1

36

±1.0

10.0

30

0.9

55

0.8

40

5501079

32

-0/+1

43

±1.0

10.0

30

0.9

70

0.93

20

5501080

¤

32

-0/+1

43

±1.0

10.0

30

0.9

70

0.93

40

5501081

38

-0/+1

49

±1.0

10.0

30

0.9

84

1.12

20

5501082

38

-0/+1

49

±1.0

10.0

30

0.9

84

1.12

30

5602737

240

38

-0/+1

49

±1.0

10.0

30

0.9

84

1.12

40

5501083

51

-0/+1

62,5

±1.5

10.0

30

0.9

112

1.43

20

5501084

51

-0/+1

62,5

±1.5

10.0

30

0.9

112

1.43

40

5501085

63

-0/+1

74,5

±1.5

10.0

30

0.9

139

2.08

20

5501086

¤

63

-0/+1

74,5

±1.5

10.0

30

0.9

139

2.08

40

5501087

70

-0/+1

83

±1.5

10.0

30

0.9

154

2.61

20

5501088

70

-0/+1

83

±1.5

10.0

30

0.9

154

2.61

40

5501089

76

-0/+1

89

±1.5

10.0

30

0.9

167

2.86

20

5501090

¤

76

-0/+1

89

±1.5

10.0

30

0.9

167

2.86

40

5501091

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines & Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products