PULVEDUC - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PULVEDUC

Spraying

Applications

High pressure agricultural spraying (fungicide, weed killers, insecticides, etc.).
Also suitable for paint spraying and disinfection of buildings or high pressure water discharge.

Advantages

A high performance hose for extra heavy duty service.
Excellent coupling retention.
A wide range of diameters.
Excellent abrasion resistance of the cover even on stoney soil.
Excellent resistance to high ambiant temperatures.
Very good weather resistance (UV, ozone).

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR, black, smooth

Temperature range

-30°C to +70°C.

Standard/Approval

EN EN ISO 1401, type C for ID<16mm, type B for ID≥16mm.

Complementary information

50% of the volume in each delivery will be random lengths, shortest length of 10m, at least 50% will be in fixed length mentioned in the table.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid Transfer Solutions Brochure

Fluid Transfer Solutions Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products