PHARMAKLER UPE - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PHARMAKLER UPE

Chemical & Corrosive Products/Transfer

Applications

For unloading bays, as well as mobile or fixed installations in fine chemicals, pharmaceutical and cosmetics industries, especially in potentially explosive areas.
Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.

Advantages

A versatile hose for a wide range of chemicals.
Inner tube fully complies with FDA requirements.
Smooth inner tube for easier cleaning (up to 140 °C during 30 minutes).
Very good mechanical strength.
Hose construction gives excellent bending radius.
Non-staining cover with optimum resistance to ageing, atmospheric conditions and ozone.
Optimum resistance of cover to abrasion and chemicals.
OD sizes compatible with half-shell clamps.

Design

Technical drawing

Overview

Inner tube

UPE (ultra high molecular weight polyethylene), white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

chemical and weather resistant NBR, purple, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

Cover R<10^8Ω/lg. Electrical resistance through the hose R<10^9Ω.

Standard/Approval

EN EN 12115.

Couplings/Fittings

We recommend swaging with Trelleborg specially designed fittings, please contact us for further information.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

±0.5

6.0

37

±1.0

10.0

40

0.9

60

0.93

20

5012830

25

±0.5

6.0

37

±1.0

10.0

40

0.9

60

0.93

40

5012831

32

±0.5

6.0

44

±1.0

10.0

40

0.9

85

1.14

20

5012832

80

32

±0.5

6.0

44

±1.0

10.0

40

0.9

85

1.14

40

5012833

80

38

±0.5

6.5

51

±1.0

10.0

40

0.9

135

1.37

20

5012834

38

±0.5

6.5

51

±1.0

10.0

40

0.9

135

1.37

40

5012835

50

±0.7

7.75

65,5

±1.2

10.0

40

0.9

185

2.21

20

5012836

50

±0.7

7.75

65,5

±1.2

10.0

40

0.9

185

2.21

40

5012837

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Chemical Industry Brochure

Chemical Industry Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)