PHARMAKLER FEP - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PHARMAKLER FEP

Chemical & Corrosive Products/Transfer

Applications

For unloading bays, as well as mobile or fixed installations in fine food, chemical, pharmaceutical and cosmetics industries.
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride and molten alkalis such as sodiums.

Advantages

Conveyed products are not spoiled (they keep clear and pure).
Inner tube fully complies with FDA requirements.
Smooth inner tube for maximum flow and easier cleaning (with steam up to 150 °C).
Hose construction gives excellent bending radius.
Non-staining cover with excellent resistance to ageing, atmospheric conditions and ozone.
Optimum resistance of cover to abrasion and chemicals.
OD sizes compatible with half-shell clamps.

Design

Technical drawing

Overview

Inner tube

chemical resistant FEP (Fluorinated Ethylene Propylene), white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

chemical and weather resistant EPDM, green, fabric impression

Temperature range

-40°C to +150°C.

Electrical properties

built-in conductive wire.

Standard/Approval

EN EN 12115.

Couplings/Fittings

We recommend swaging with Trelleborg specially designed fittings, please contact us for further information.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

±0.5

6.0

31

±1.0

10.0

40

0.9

80

0.73

20

5012840

120

19

±0.5

6.0

31

±1.0

10.0

40

0.9

80

0.73

40

5012941

120

25

±0.5

6.0

37

±1.0

10.0

40

0.9

120

0.89

20

5012942

25

±0.5

6.0

37

±1.0

10.0

40

0.9

120

0.89

40

5012943

32

±0.5

6.0

44

±1.0

10.0

40

0.9

175

1.15

20

5012944

120

32

±0.5

6.0

44

±1.0

10.0

40

0.9

175

1.15

40

5012945

120

38

±0.5

6.5

51

±1.0

10.0

40

0.9

220

1.38

20

5012946

38

±0.5

6.5

51

±1.0

10.0

40

0.9

220

1.38

40

5012947

50

±0.7

7.75

65,5

±1.2

10.0

40

0.9

290

2.2

20

5012948

50

±0.7

7.75

65,5

±1.2

10.0

40

0.9

290

2.2

40

5012949

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Chemical Industry Brochure

Chemical Industry Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)