CHEMIKLER L-UPE - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

CHEMIKLER L-UPE

Chemical & Corrosive Products/Transfer

Applications

Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc. For road and rail tankers, loading and unloading bays.

Advantages

A versatile hose for a wide range of chemicals.
Very good mechanical strength.
Hose construction gives excellent bending radius.
Inner tube in accordance with directives of American Food and Drug Administration (FDA).
Smooth tube for easier washing out (up to 140°C during 30 minutes).
Excellent resistance to ageing, atmospheric conditions, and ozone.
Optimum resistance to abrasion and chemicals.
Can be fitted with many types of couplings.

Design

Technical drawing

Overview

Inner tube

UPE (ultra high molecular weight polyethylene), black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

chemical and weather resistant EPDM, black, fabric impression, corrugated

Temperature range

-40°C to +100°C.

Electrical properties

conductive UPE tube, R≤10^6Ω/lg.

Standard/Approval

EN EN 12115.

Couplings/Fittings

Specially designed fittings are available.

Complementary information

The electrical properties of this hose make it safe to use in ATEX areas.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

50

±0.6

66

±1.2

10.0

40

0.9

150

1.77

40

5600142

75

±0.6

91

±1.2

10.0

40

0.9

250

2.67

40

5013750

100

±0.8

116

±1.6

10.0

40

0.9

350

3.79

1

5600325

80

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Chemical Industry Brochure

Chemical Industry Brochure (PDF)  

Download

Food Contact Certificate

Food Contact Certificate (PDF)  

Download

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)