Applications

Advantages

Design

Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), smooth, black,
Reinforcement
synthetic textile,
Cover
chemical and weather resistant EPDM, fabric impression, black,
Temperature range
-40 to +100
Electrical properties
conductive UPE tube and rubber cover, R≤10^6Ω/lg.
Standard/Approval
EN 12115.
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in ATEX areas.
Although without helix, this hose can also work under vacuum (0.9bar).
Couplings Fittings
Specially designed fittings are available, please consult us.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX Certificate

Handling guideline

Storage Guideline

Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3