MAXAIR - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

MAXAIR

Applications

For pneumatic tools and general purpose compressed air hose in industrial and other applications. Suitable for compressed air in all applications, oxygen (ID≤25mm only) and inert gases for arc welding: argon, nitrogen and carbon dioxide. Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.

Advantages

High resistance to abrasion. Good cold flexibility. Wide range of diameters and dimensions. High safety factor.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR, black, smooth for ID≤25mm, fabric impression for ID>25mm

Temperature range

-40°C to +70°C.

Electrical properties

conductive tube and cover, R<10^6Ω/m.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6

±0.4

3.0

-

12

±0.5

15.0

50

24

0.13

20

0061321

6

±0.4

3.0

-

12

±0.5

15.0

50

24

0.13

40

0061322

6

±0.4

3.0

-

12

±0.5

15.0

50

24

0.13

120

0061323

7

±0.5

3.0

-

13

±0.6

15.0

50

26

0.15

20

0061324

7

±0.5

3.0

-

13

±0.6

15.0

50

26

0.15

40

0061325

7

±0.5

3.0

-

13

±0.6

15.0

50

26

0.15

120

0061326

8

±0.5

3.0

-

14

±0.6

15.0

50

28

0.16

20

0061327

8

±0.5

3.0

-

14

±0.6

15.0

50

28

0.16

40

0061328

8

±0.5

3.0

-

14

±0.6

15.0

50

28

0.16

80

5503090

7040

8

±0.5

3.0

-

14

±0.6

15.0

50

28

0.16

120

0061329

9

±0.5

3.5

-

16

±0.6

15.0

50

34

0.22

20

0061330

9

±0.5

3.5

-

16

±0.6

15.0

50

34

0.22

40

0061331

9

±0.5

3.5

-

16

±0.6

15.0

50

34

0.22

120

0061332

10

±0.5

3.5

-

17

±0.6

15.0

50

38

0.23

20

0061333

10

±0.5

3.5

-

17

±0.6

15.0

50

38

0.23

40

0061334

10

±0.5

3.5

-

17

±0.6

15.0

50

38

0.23

120

0061335

13,4

±0.6

3.6

-

20,6

±0.7

15.0

50

60

0.3

20

5500043

13,4

±0.6

3.6

-

20,6

±0.7

15.0

50

60

0.3

80

5500045

16,4

±0.7

4.6

-

25,6

±0.8

15.0

50

70

0.48

20

5500046

16,4

±0.7

4.6

-

25,6

±0.8

15.0

50

70

0.48

40

5500047

16,4

±0.7

4.6

-

25,6

±0.8

15.0

50

70

0.48

80

5500048

19,4

±0.7

4.6

-

28,6

±0.8

15.0

50

80

0.55

20

5500049

19,4

±0.7

4.6

-

28,6

±0.8

15.0

50

80

0.55

40

5500050

19,4

±0.7

4.6

-

28,6

±0.8

15.0

50

80

0.55

80

5500051

25

±1.0

5.0

-

35

±1.1

15.0

50

100

0.74

20

5500052

25

±1.0

5.0

-

35

±1.1

15.0

50

100

0.74

40

5500053

25

±1.0

5.0

-

35

±1.1

15.0

50

100

0.74

80

5500054

30

-

5.5

±1.0

41

±2.0

10.0

40

300

0.89

20

0200155

30

-

5.5

±1.0

41

±2.0

10.0

40

300

0.89

40

0200154

32

-

5.5

±1.0

43

±2.0

10.0

40

320

0.94

20

0200158

32

-

5.5

±1.0

43

±2.0

10.0

40

320

0.94

40

0200157

35

-

6.0

±1.0

47

±2.0

10.0

40

350

1.13

20

0200161

35

-

6.0

±1.0

47

±2.0

10.0

40

350

1.13

40

0200160

38

-

6.0

±1.0

50

±2.0

10.0

40

380

1.21

20

0122111

200

38

-

6.0

±1.0

50

±2.0

10.0

40

380

1.21

40

0200163

200

40

-

6.5

±1.0

53

±2.0

10.0

40

400

1.39

20

0200167

40

-

6.5

±1.0

53

±2.0

10.0

40

400

1.39

40

0200166

50

-

7.5

±1.25

65

±2.5

10.0

40

500

1.96

20

0200173

50

-

7.5

±1.25

65

±2.5

10.0

40

500

1.96

40

0200172

60

-

7.5

±1.25

75

±2.5

10.0

40

600

2.3

20

0200179

60

-

7.5

±1.25

75

±2.5

10.0

40

600

2.3

40

0200178

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance Brochure

Industrial Maintenance Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products