KLEGAINE GSV - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GSV

Applications

A highly flexible, robust ducting which has many uses, including air handling, dust and fume extraction.
Particularly suitable for domestic and industrial vacuum cleaners because of its handling properties and its attractive appearance.

Advantages

Light in weight and easy to handle.
Multi-ply construction and steel helix for high flexibility.
 Non kink on sharp bends, ensuring maximum flow.
 High tensile strength and excellent flex life due to axial and helical yarns.
Double walled construction giving good abrasion resistance.
Very specific design, unrivaled product.

Design

Technical drawing

Overview

Inner tube

PVC, black

Reinforcement

axial and helical synthetic fibre, yarns with white PVC-coated visible steel helix embedded in wall

Cover

PVC, transparent, corrugated

Temperature range

-5°C to +80°C.

Electrical properties

non conductive. Both ends of the helix can be exposed and connected to the couplings/fittings, if conductivity is required.

Couplings/Fittings

Standard: connexion by clamp. Option: black PVC fitting can be screwed into the ducting, left hand pitch, ID 25, 32, 38, 51, 63mm are available on request.

Complementary information

Technical data for working conditions at 20°C temperature.

Technical Specifications

ID (mm) Wall thickness (mm) Working pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

0.65

±0.05

1.7

0.40

12

0.23

15

0085273

29

0.65

±0.05

1.6

0.35

12

0.24

15

0085274

30

32

0.65

±0.05

1.5

0.35

16

0.27

15

0085275

35

0.65

±0.05

1.4

0.30

16

0.34

15

0070721

30

38

0.65

±0.05

1.4

0.30

20

0.37

15

0085276

41

0.65

±0.05

1.4

0.30

20

0.4

15

0085277

44

0.65

±0.05

1.3

0.28

22

0.43

15

0085278

30

51

0.65

±0.05

1.3

0.28

23

0.49

15

0085279

60

0.65

±0.05

1.0

0.25

25

0.55

15

0084012

15

63

0.65

±0.05

1.0

0.25

32

0.61

15

0200096

15

70

0.65

±0.05

0.9

0.20

35

0.7

10

0070722

10

76

0.65

±0.05

0.8

0.18

35

0.85

10

0085232

10

80

0.65

±0.05

0.7

0.18

36

0.98

10

0085233

10

89

0.65

±0.05

0.7

0.17

36

0.98

10

0085234

10

102

0.65

±0.05

0.6

0.15

36

1.16

10

0085235

10

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products