KLEGAINE GRV - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GRV

Applications

Heavy duty for ventilation, dust and fume extraction. Especially suitable for mobile applications (sanitary installations without pressure: mobile home, boat, caravaning, stand, etc.) when continuous flexing is required. Cables conduit.

Advantages

Robust and easy to handle. Very good flexibility. Semi-rigid impact resistant PVC helix. Very smooth inner tube optimizing flow. Outstanding resistance to weather conditions and most of industrial chemicals in the vapour phase at moderate concentration. Fire resistant material.

Design

Technical drawing

Overview

Elastic PVC wall, grey, very smooth inside.

Inner tube

null

Reinforcement

cold impact resistant embedded PVC helix

Cover

null

Temperature range

-10°C to +60°C.

Standard/Approval

Fire resistant according to UL 94-V0.

Couplings/Fittings

Standard: connexion by clamp. Option: can be screwed into the couplings.

Complementary information

Technical data for working conditions at 20°C temperature.

Technical Specifications

ID (mm) Wall thickness (mm) Working pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

20

±0.5

0.7

+0.2/-0.1

1.5

0.6

30

0.17

25

5009010

25

25

±0.5

0.7

+0.2/-0.1

1.5

0.6

38

0.18

25

5009011

25

30

±0.5

0.7

+0.2/-0.1

1.4

0.55

45

0.22

25

5009012

25

32

±0.5

0.8

+0.2/-0.1

1.4

0.5

48

0.24

25

5009013

25

35

±1.0

0.8

+0.2/-0.1

1.3

0.5

53

0.27

25

5009014

25

38

±1.0

0.8

+0.2/-0.1

1.3

0.5

57

0.28

25

5009015

25

40

±1.0

0.9

+0.2/-0.1

1.3

0.5

60

0.31

25

5009016

25

45

±1.0

0.9

+0.2/-0.1

1.3

0.5

68

0.37

25

5009017

25

51

±1.0

0.9

+0.2/-0.1

1.3

0.5

75

0.43

25

5009018

25

60

±1.0

0.9

+0.2/-0.1

1.2

0.45

90

0.53

25

5009019

25

63

±1.0

0.9

+0.2/-0.1

1.1

0.45

95

0.53

25

5009020

25

70

±1.5

1.0

+0.2/-0.1

1.1

0.45

105

0.57

25

5009021

25

76

±1.5

1.0

+0.2/-0.1

1.1

0.4

113

0.63

25

5009022

25

80

±1.5

1.0

+0.2/-0.1

1.0

0.4

120

0.75

25

5009023

25

90

±1.5

1.0

+0.2/-0.1

1.0

0.4

135

0.78

25

5009024

25

100

±1.5

1.0

+0.2/-0.1

1.0

0.4

150

0.96

25

5009025

25

102

±1.5

1.0

+0.2/-0.1

1.0

0.4

150

0.97

25

5009026

25

120

±1.5

1.0

+0.2/-0.1

0.7

0.35

180

1.2

10

5009027

10

125

±1.5

1.0

+0.2/-0.1

0.7

0.35

188

1.35

10

5009028

10

140

±1.5

1.1

+0.2/-0.1

0.5

0.35

210

1.62

10

5009029

10

152

±2.0

1.1

+0.2/-0.1

0.5

0.35

225

1.75

10

5009030

10

160

±2.0

1.2

+0.2/-0.1

0.5

0.35

240

1.9

10

5009031

10

180

±2.0

1.2

+0.2/-0.1

0.4

0.3

270

2.05

10

5009032

10

200

±2.0

1.3

+0.2/-0.1

0.3

0.3

300

2.5

10

5009033

10

250

±2.0

1.5

+0.2/-0.1

0.3

0.3

375

3.45

10

5009034

10

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products