KLEGAINE GCV - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GCV

Applications

Heavy duty smooth bore ducting ideal for air handling and for the conveyance of fumes, dust, and moderately abrasive materials such as sawdust. The flexibility and durability of this product makes it an excellent and economical answer for all kinds of end-users.

Advantages

Light weight and easy to handle.
Double walled construction providing excellent durability.
Optimization of PVC-coated wire helix thickness and pitch gives high flexibility and flex life.
Smooth inner tube for optimum flow.

Design

Technical drawing

Overview

PVC wall, blue, smooth inside.

Inner tube

null

Reinforcement

white PVC-coated embedded steel helix

Cover

null

Temperature range

-10°C to +80°C.

Electrical properties

non conductive. Both ends of the helix can be exposed and connected to the couplings/fittings, if conductivity is required.

Couplings/Fittings

Standard: connexion by clamp.

Complementary information

Technical data for working conditions at 20°C temperature.

Technical Specifications

ID (mm) Wall thickness (mm) Working pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

20

0.5

±0.03

1.9

0.55

20

0.11

10

5007806

10

25

0.5

±0.03

1.7

0.45

25

0.15

10

5007807

10

30

0.5

±0.03

1.6

0.40

30

0.22

10

5007808

10

32

0.5

±0.03

1.5

0.35

32

0.22

10

5503186

10

35

0.5

±0.03

1.4

0.30

35

0.22

10

5007809

40

0.5

±0.03

1.4

0.30

40

0.28

10

0201397

45

0.5

±0.03

1.3

0.30

45

0.26

10

0085506

10

50

0.5

±0.03

1.3

0.28

50

0.29

10

0201398

51

0.5

±0.03

1.3

0.28

51

0.3

10

5009004

60

0.5

±0.03

1.1

0.25

60

0.5

10

0201399

63

0.5

±0.03

1.0

0.25

63

0.54

10

5503189

10

65

0.5

±0.03

1.0

0.25

65

0.56

10

0085348

70

0.5

±0.03

1.0

0.25

70

0.56

10

0201400

75

0.5

±0.03

0.8

0.20

75

0.63

10

0201414

10

76

0.5

±0.03

0.8

0.20

76

0.65

10

5009005

80

0.5

±0.03

0.8

0.18

80

0.7

10

0201401

90

0.5

±0.03

0.7

0.15

90

0.76

10

0201415

100

0.6

±0.03

0.6

0.15

100

0.79

10

0201402

102

0.6

±0.03

0.6

0.15

102

0.82

10

5009006

10

110

0.6

±0.03

0.5

0.14

110

0.84

10

0201416

120

0.6

±0.03

0.4

0.13

120

0.85

10

0201403

125

0.6

±0.03

0.4

0.12

125

0.98

10

0201404

130

0.6

±0.03

0.4

0.12

130

0.98

10

0201417

10

140

0.6

±0.03

0.3

0.12

140

1.05

10

0201405

150

0.6

±0.03

0.25

0.10

150

1.18

10

0201406

160

0.75

±0.03

0.25

0.10

160

1.35

10

0201409

180

0.75

±0.03

0.2

0.10

180

1.48

10

0201418

10

200

0.75

±0.03

0.2

0.09

200

1.69

10

0201410

203

0.75

±0.03

0.2

0.09

203

1.7

10

5009007

10

250

0.8

±0.03

0.12

0.08

250

2.1

10

0201411

300

0.8

±0.03

0.1

0.06

300

2.52

10

0201419

350

0.8

±0.03

0.1

0.03

350

2.93

10

0085203

10

400

1.0

±0.03

0.08

0.02

400

3.39

5

5009008

5

500

1.0

±0.03

0.06

0.01

500

4.1

5

5009009

5

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products