CRISAL AL - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

CRISAL AL

Exhaust gas

Applications

Air hose also suitable for discharge of water and liquid foodstuffs.
Not suitable for the transport of fatty foods, including dairy products.

Advantages

Light, flexible, multipurpose hose (see separate chemical resistance table).
Comprehensive range of diameters.
Food quality compliant with the european directive 2007/19/CE.

Design

Technical drawing

Overview

Inner tube

PVC, transparent, smooth

Reinforcement

synthetic textile, yarns

Cover

PVC, transparent, smooth

Temperature range

-15°C to +60°C.

Standard/Approval

Complies with European regulation No. 10/2011 for aqueous, acidic and alcoholic (max 20°) foodstuff.

Complementary information

Working pressure and bursting pressure mentioned are valid at +20°C. ID 6 to 12mm: hoses delivered in carton boxes.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Type Article number Stock or min. order (m)

6

±0.5

3.0

12

±0.25

15.0

45

55

0.1

200

8x25m

0202564

6

±0.5

3.0

12

±0.25

15.0

45

55

0.1

200

4x50m

0202565

8

±0.6

3.0

14

±0.25

15.0

45

65

0.13

150

6x25m

0202566

8

±0.6

3.0

14

±0.25

15.0

45

65

0.13

150

3x50m

0202567

9

±0.6

3.0

15

±0.25

15.0

45

70

0.14

150

6x25m

0202568

2250

9

±0.6

3.0

15

±0.25

15.0

45

70

0.14

150

3x50m

0202569

1500

10

±0.6

3.0

16

±0.25

15.0

45

75

0.15

150

6x25m

0202570

10

±0.6

3.0

16

±0.25

15.0

45

75

0.15

150

3x50m

0202571

12

±0.6

3.0

18

±0.25

15.0

45

82

0.17

100

4x25m

0202572

12

±0.6

3.0

18

±0.25

15.0

45

82

0.17

100

2x50m

0202573

13

±0.6

3.5

20

±0.25

10.0

30

90

0.22

25

-

0202574

13

±0.6

3.5

20

±0.25

10.0

30

90

0.22

50

-

0202575

16

±0.8

3.25

22,5

±0.25

10.0

30

100

0.24

50

-

0202577

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance Brochure

Industrial Maintenance Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products