TRELLVAC Extractor LD - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC EXTRACTOR LD

Evacuation and material handling hoses

Applications

Universal ducting hose for dust, wood chips, small particles and various types of gas.

Advantages

Light and flexible. Excellent bending radius. Especially useful when low weight and easy handling are valued.

Films

Download all available documents

Overview

Inner tube

wear resistant SBR/NR, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

wear and weather resistant SBR/NR, black, corrugated

Temperature range

-40°C to +90°C.

Electrical properties

conductive tube and cover, R<10^6Ω/m.

Complementary information

OD measured on top of corrugation.

Technical Specifications

ID (mm) OD (mm) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

38

44,5

±1.0

0.9

45

0.62

12

0025890

51

57,5

±1.0

0.9

70

0.81

12

0025908

63

70

±1.0

0.9

95

0.87

12

0025916

76

83,5

±1.0

0.9

115

1.04

12

0025932

90

97,5

±1.0

0.9

125

1.22

12

0025965

102

110,5

±1.0

0.9

145

1.57

12

0025973

113

121,5

±1.5

0.9

155

1.73

12

0025981

127

135,5

±1.5

0.7

170

1.93

12

0026005

152

160,5

±1.5

0.4

195

2.3

12

0026013

178

186,5

±1.5

0.25

220

2.68

12

0026021

12

204

212,5

±1.5

0.15

245

3.06

12

0026039

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)