Evacuation and material hoses handling
Universal material handling hose for suction of shavings, sand, dust, and powder, etc. Applications include sawmills, chip board, and wood veneer plants, fiberboard plants, etc.
Light and flexible design with steel helix.
Good bending radius.
Especially useful when low weight and easy handling in combination with good abrasion resistance are valued.
Technical drawing
Download all available documents
wear resistant SBR/NR, black, smooth
synthetic textile with embedded steel helix
wear and weather resistant SBR/NR, black, corrugated
-40°C to +90°C.
conductive tube and cover, R<10^6Ω/m.
OD measured on top of corrugation.
ID (mm) | OD (mm) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|
38 |
47 ±1.5 |
0.9 |
50 |
0.73 |
12 |
0124823 |
• |
51 |
60 ±1.5 |
0.9 |
75 |
0.96 |
12 |
0129711 |
• |
63 |
72 ±1.5 |
0.9 |
100 |
1.13 |
12 |
0124849 |
• |
76 |
85 ±1.5 |
0.9 |
120 |
1.37 |
12 |
0124825 |
• |
102 |
111 ±1.5 |
0.9 |
150 |
1.85 |
12 |
0125779 |
• |
127 |
136 ±1.5 |
0.7 |
175 |
2.33 |
12 |
0124828 |
• |
152 |
161 ±1.5 |
0.4 |
200 |
2.77 |
12 |
0124829 |
• |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)