TRELLSLUMP - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLSLUMP

Concrete pump and placement

Applications

Lay flat hose for concrete skip.
For discharge to concrete form.

Advantages

Coil flat for easy storage and handling.
Flexible, lightweight hose.
Excellent resistance to wear, abrasion and weather.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR, black, fabric impression

Temperature range

-30°C to +90°C.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid Transfer Solutions Brochure

Fluid Transfer Solutions Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)