TRELLBLAST S - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLBLAST S

Blasting and Guniting

Applications

For cleaning and shot blasting castings, metal, stone and concrete surfaces.

Advantages

Light weight and flexible for easy handling. Conductive inner tube compound gives increased safety for the operator, since there is no risk of wire breakage in use.

Design

Technical drawing

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile

Cover

wear and weather resistant SBR, black, fabric impression

Temperature range

-30°C to +70°C.

Electrical properties

conductive tube, R<2.10^6Ω/m.

Special properties

abrasion resistance of tube <70mm3 according to ISO 4649.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

7.0

±0.5

27

±1

10.0

30

65

0.56

40

5026067

19

7.5

±0.5

34

±1

10.0

30

100

0.74

40

5501321

25

7.0

±0.5

39

±1

10.0

30

125

0.86

40

5501322

32

8.0

±0.5

48

±1

10.0

30

160

1.3

40

5501323

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products