SUPERVRAC S - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SUPERVRAC S

Bulk tank truck discharge

Applications

Pneumatic transport of bulk abrasive products.
Discharge from road and rail tankers and delivery to storage bins (cement, sand, limestone, coal, etc.).

Advantages

Light weight, flexible hose that coils flat.
Excellent resistance to abrasion.
Static conductive tube.

Design

Technical drawing


Films

Download all available documents

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile

Cover

weather resistant NR/BR, black

Temperature range

-40°C to +70°C.

Electrical properties

conductive tube and cover, R<10^6Ω/m.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

89

5.5

±1.25

100

±2.0

5.0

15

1.87

30

5011682

110

6.5

±1.25

123

±2.0

5.0

15

5.0

30

5513351

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)