SABLEX - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SABLEX

Blasting and guniting

Applications

For cleaning and shot blasting castings, metal, stone and concrete surfaces.

Advantages

Small tolerances, therefore easy to couple. Longitudinally stable i.e. the length will not alter under pressure (unstable hoses result in the operator losing control when pressure is applied). Light weight and flexible for easy handling. Conductive inner tube compound gives increased safety for the operator, since there is no risk of wire breakage in use.

Design

Technical drawing

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile

Cover

wear and weather resistant SBR, black, fabric impression

Temperature range

-30°C to +70°C.

Electrical properties

conductive tube, R<2.10^6Ω/m.

Special properties

abrasion resistance of tube <40mm3 according to ISO 4649.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

7.0

±0.50

27

±1.0

12.0

40

65

0.58

40

0060061

16

7.0

±0.50

30

±1.0

12.0

40

80

0.68

20

0028719

400

16

7.0

±0.50

30

±1.0

12.0

40

80

0.68

40

0028720

400

19

7.5

±0.50

34

±1.0

12.0

40

100

0.78

20

0028745

19

7.5

±0.50

34

±1.0

12.0

40

100

0.78

40

0028746

25

7.0

±0.50

39

±1.0

12.0

40

125

0.86

20

0060969

25

7.0

±0.50

39

±1.0

12.0

40

125

0.86

40

0060970

32

8.0

±0.50

48

±1.0

12.0

40

160

1.3

20

0060971

32

8.0

±0.50

48

±1.0

12.0

40

160

1.3

40

0060972

32

11.0

±0.50

54

±1.0

12.0

40

140

1.85

20

0070785

200

32

11.0

±0.50

54

±1.0

12.0

40

140

1.85

40

0070786

200

35

9.0

±0.50

53

±1.0

12.0

40

190

1.57

40

0070788

200

38

10.0

±0.50

58

±1.0

12.0

40

170

1.89

20

0070789

200

38

10.0

±0.50

58

±1.0

12.0

40

170

1.89

40

0070790

40

10.0

±0.50

60

±1.0

12.0

40

180

1.97

20

0028786

600

40

10.0

±0.50

60

±1.0

12.0

40

180

1.97

40

0028787

42

9.0

±0.50

60

±1.0

12.0

40

240

1.81

20

0070791

200

42

9.0

±0.50

60

±1.0

12.0

40

240

1.81

40

0070792

200

50

10.0

±0.75

70

±1.5

12.0

40

250

2.36

40

0060974

63

10.0

±0.75

83

±1.5

12.0

40

325

2.9

40

0060077

160

65

10.0

±0.75

85

±1.5

12.0

40

320

2.95

20

0070797

160

65

10.0

±0.75

85

±1.5

12.0

40

320

2.95

40

0070798

160

76

10.0

±0.75

96

±1.5

12.0

40

400

3.42

40

0070784

120

102

10.0

±0.75

122

±1.5

12.0

40

550

4.4

40

0028860

80

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid Transfer Solutions Brochure

Fluid Transfer Solutions Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products