PERFORMER AD10P - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PERFORMER AD10P

Abrasive materials hydraulic and pneumatic handling

Applications

Pneumatic suction or discharge of abrasive materials.

Advantages

Excellent resistance to abrasion. Low installation cost. Static conductivity ensured by steel helix and wire braid. Suppression of pressure surges. Reduction in pressure head loss. Damping of vibrations and noise. Many types of fittings possible. Excellent weather resistance.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

wear resistant NR, tan, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

weather resistant EPDM, black, corrugated, fabric impression

Temperature range

-30°C to +70°C.

Electrical properties

built-in conductive wire (helix must be connected with couplings).

Couplings/Fittings

Hoses can be fitted with: - 2 END-FLEX®, - 1 cuff + 1 END-FLEX® flange, - 2 enlarged or smooth cuffs. Hoses fitted with END-FLEX® flanges are allowed to work with pressure and vacuum mentioned in the table.

Complementary information

Low stretch under 10bar working pressure. Hoses can be manufactured with straight or enlarged ends.

Technical Specifications

ID (mm) OD (mm) Tube thickness (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Min. length (m) Max. length (m) Length (m) Article number Stock or min. order (m)

25

53

±2

5.6

10.0

30

0.9

125

2.08

0.5

20

0

HOCOH038025

¤

32

60

±2

5.6

10.0

30

0.9

160

2.5

0.5

20

0

HOCOH038032

¤

40

73

±2

8.5

10.0

30

0.9

200

3.38

0.5

20

0

HOCOH038040

¤

50

83

±2

8.5

10.0

30

0.9

250

4.02

0.5

20

0

HOCOH038050

¤

65

98

±2

8.5

10.0

30

0.9

325

4.83

0.5

20

0

HOCOH038065

¤

75

108

±2

8.5

10.0

30

0.9

375

5.41

0.5

20

0

HOCOH038075

¤

80

113

±2

8.5

10.0

30

0.9

400

5.67

0.5

20

0

HOCOH038080

¤

100

133

±2

8.5

10.0

30

0.9

500

7.01

0.5

20

0

HOCOH038100

¤

125

158

±2

8.5

10.0

30

0.9

750

8.23

0.5

20

0

HOCOH038125

¤

150

183

±2

8.5

10.0

30

0.9

1050

9.86

0.5

20

0

HOCOH038150

¤

175

208

±2

8.5

10.0

30

0.9

1300

11.32

0.5

10

0

HOCOH038175

¤

200

234,5

±2

8.5

10.0

30

0.9

1600

13.87

0.5

12

0

HOCOH038200

¤

250

285,5

±2

8.5

10.0

30

0.9

2000

17.65

1

12

0

HOCOH038250

¤

300

340,5

±2

8.5

10.0

30

0.9

2500

24.96

1

12

0

HOCOH038300

¤

350

391

±3

8.5

10.0

30

0.9

3000

30.73

1.5

12

0

HOCOH038350

¤

400

441

±3

8.5

10.0

30

0.9

4000

36.2

1.5

12

0

HOCOH038400

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Performer Brochure

Performer Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

End-Flex coupling

End-Flex coupling (PDF)  

Download (pdf)