PERFORMER AD10H - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PERFORMER AD10H

Abrasive Materials hydraulic and pneumatic handling 

Applications

Hydraulic suction or discharge of abrasive materials.

Advantages

Excellent resistance to abrasion. Low installation costs. Suppression of pressure surges. Reduction in pressure head loss. Damping of vibrations and noise. Many types of fittings possible. Excellent weather resistance.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

weather resistant EPDM, black, corrugated, fabric impression

Temperature range

-30°C to +70°C.

Electrical properties

conductive tube and cover.

Couplings/Fittings

Hoses can be fitted with: - 2 cuffed ends, - 1 cuff + 1 END-FLEX® flange, - 2 enlarged or smooth cuffs. Hoses are fitted with END-FLEX® flanges (fitted hoses are allowed to work with pressure and vacuum mentioned in the table).

Complementary information

Low stretch under 10bar working pressure. Hoses can be manufactured with straight or enlarged ends.

Technical Specifications

ID (mm) OD (mm) Tube thickness (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Min. length (m) Max. length (m) Length (m) Article number Stock or min. order (m)

25

53

±2

5.6

10.0

30

0.9

125

2.13

0.5

20

0

HOCOH037025

¤

32

60

±2

5.6

10.0

30

0.9

160

2.56

0.5

20

0

HOCOH037032

¤

40

73

±2

8.5

10.0

30

0.9

200

3.53

0.5

20

0

HOCOH037040

¤

50

83

±2

8.5

10.0

30

0.9

250

4.2

0.5

20

0

HOCOH037050

¤

65

98

±2

8.5

10.0

30

0.9

325

5.05

0.5

20

0

HOCOH037065

¤

75

108

±2

8.5

10.0

30

0.9

375

5.65

0.5

20

0

HOCOH037075

¤

80

113

±2

8.5

10.0

30

0.9

400

5.94

0.5

20

0

HOCOH037080

¤

100

133

±2

8.5

10.0

30

0.9

500

7.33

0.5

20

0

HOCOH037100

¤

125

158

±2

8.5

10.0

30

0.9

750

8.64

0.5

20

0

HOCOH037125

¤

150

183

±2

8.5

10.0

30

0.9

1050

10.38

0.5

20

0

HOCOH037150

¤

175

208

±2

8.5

10.0

30

0.9

1300

11.93

0.5

10

0

HOCOH037175

¤

200

234,5

±2

8.5

10.0

30

0.9

1600

14.59

0.5

12

0

HOCOH037200

¤

250

285,5

±2

8.5

10.0

30

0.9

2000

17.5

1

12

0

HOCOH037250

¤

300

340,5

±2

8.5

10.0

30

0.9

2500

24.77

1

12

0

HOCOH037300

¤

350

391

±3

8.5

10.0

30

0.9

3000

30.62

1.5

12

0

HOCOH037350

¤

400

441

±3

8.5

10.0

30

0.9

4000

35.96

1.5

12

0

HOCOH037400

¤

500

548

±3

8.5

10.0

30

0.9

5000

53.35

2

12

0

HOCOH037500

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Performer Brochure

Performer Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

End-Flex coupling

End-Flex coupling (PDF)  

Download (pdf)