KLEGAINE GPU-S - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GPU-S

Industrial ducting/PUR

Applications

Very robust ducting.
Ideal for the conveyance of highly abrasive materials such as metal filings, sand, gravel, ice, etc, in glass works, steel industry, mineral treatment, ports, cement works, big industrial vacuum cleaners.

Advantages

Outstanding resistance to abrasion and piercing.
Copper-coated steel helix resists to crushing, pressure, vacuum.
It is bonded into the polyurethane wall.
Very smooth inner tube ensures optimum flow.
Good resistance to ozone and UV.
Resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.

Design

Technical drawing

Overview

Very thick ester-base polyurethane wall, transparent, smooth inside.

Inner tube

null

Reinforcement

copper-coated steel helix protected in the abrasion area

Cover

null

Temperature range

-30°C to +100°C.

Special properties

Abrasion ISO 4649: 30mm3. Halogen and plastiziser free.

Couplings/Fittings

Standard: connexion by clamp. Option: can be screwed into the couplings.

Complementary information

Technical data for working conditions at 20°C temperature.

Technical Specifications

ID (mm) Wall thickness (mm) Working pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

40

1.4

±0.05

2.3

0.70

60

0.56

10

0085553

10

50

1.4

±0.05

1.9

0.60

75

0.67

10

0085555

10

51

1.4

±0.05

1.9

0.60

76.5

0.68

10

5009245

10

60

1.4

±0.05

1.8

0.55

90

0.79

10

0085650

10

65

1.4

±0.05

1.5

0.50

97.5

0.85

10

0085556

10

70

1.4

±0.05

1.5

0.50

105

0.92

10

0085557

10

76

1.4

±0.05

1.2

0.50

114

1.01

10

0085558

10

80

1.4

±0.05

1.2

0.45

120

1.09

10

0085651

10

90

1.4

±0.05

1.1

0.45

135

1.23

10

0085559

10

100

1.4

±0.05

1.1

0.40

150

1.36

10

0085560

10

102

1.4

±0.05

1.1

0.40

153

1.36

10

5009246

10

110

1.4

±0.05

1.0

0.35

165

1.38

10

0085561

10

120

1.4

±0.05

0.9

0.30

180

1.42

10

0085652

10

127

1.4

±0.05

0.8

0.25

195

1.57

10

0085562

10

140

1.4

±0.05

0.7

0.20

210

1.75

10

0085563

10

150

1.4

±0.05

0.7

0.20

225

1.82

10

0085564

10

160

1.4

±0.05

0.6

0.20

240

2.15

10

0085653

10

180

1.4

±0.05

0.5

0.15

270

2.55

10

0085565

10

200

1.4

±0.05

0.5

0.15

300

2.92

10

5009247

10

203

1.4

±0.05

0.5

0.15

304.5

2.97

10

0085566

10

225

1.4

±0.05

0.3

0.10

337.5

3.21

10

0085567

10

250

1.4

±0.05

0.3

0.10

375

3.57

10

5009248

10

254

1.4

±0.05

0.3

0.10

381

3.65

10

0085568

10

300

1.4

±0.05

0.3

0.10

450

4.31

10

0085569

10

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)