Applications

Advantages

Design

Overview
Reinforcement
white PVC-coated steel helix,
Temperature range
-30 to +100
Electrical properties
Standard: non conductive.
Option antistatic, R<10^8Ω/m: consult us.
Special properties
Abrasion ISO 4649: 40mm3.
Option flame retardant, DIN 4102B1: consult us.
Halogen and plastiziser free.
Standard/Approval
Food contact: EU regulation 10/2011/CE.
Additional information
Technical data for working conditions at 20°C temperature.
Couplings Fittings
Standard: connexion by clamp.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Industrial Ducting Hoses Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3